JAJSQP2D february 2013 – july 2023 TUSB8040A1
PRODUCTION DATA
BYTE ADDRESS | CONTENTS |
---|---|
00h | ROM Signature (55h) |
01h | Vendor ID LSB |
02h | Vendor ID MSB |
03h | Product ID LSB |
04h | Product ID MSB |
05h | Device Configuration Register |
06h | Battery Charging Support Register |
07h | Device Removable Configuration Register |
08h | Port Used Configuration Register |
09h-0Fh | Reserved |
10h-1Fh | Reserved |
20h-21h | LangID Byte [1:0] |
22h | Serial Number String Length |
23h | Manufacturer String Length |
24h | Product String Length |
25h-2Fh | Reserved |
30h-4Fh | Serial Number String Byte [31:0] |
50h-8Fh | Manufacturer String Byte [63:0] |
90h-CFh | Product String Byte [63:0] |
D0-F7h | Reserved |
F8h | Device Status and Command Register |
F9-FFh | Reserved |