JAJSEM6J April 2006 – October 2020 TXB0104
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | Propagation delay time | A-to-B | 1.6 | 11 | 1.4 | 7.7 | 1.3 | 6.8 | 1.2 | 6.5 | ns |
B-to-A | 1.5 | 12 | 1.3 | 8.4 | 1 | 7.6 | 0.9 | 7.1 | |||
ten | Enable time | OE-to-A | 1 | 1 | 1 | 1 | µs | ||||
OE-to-B | 1 | 1 | 1 | 1 | |||||||
tdis | Disable time | OE-to-A | 5.9 | 31 | 5.1 | 21.3 | 5 | 19.3 | 5 | 17.4 | ns |
OE-to-B | 5.4 | 30.3 | 4.4 | 20.8 | 4.2 | 17.9 | 4.3 | 16.3 | |||
trA, tfA | Input rise time, input fall time | A-port rise and fall times | 1 | 4.2 | 1.1 | 4.1 | 1.1 | 4.1 | 1.1 | 4.1 | ns |
trB, tfB | Input rise time, input fall time | B-port rise and fall times | 0.9 | 3.8 | 0.6 | 3.2 | 0.5 | 2.8 | 0.4 | 2.7 | ns |
tSK(O) | Skew (time), output | Channel-to-channel skew | 0.5 | 0.5 | 0.5 | 0.5 | ns | ||||
Maximum data rate | 60 | 60 | 60 | 60 | Mbps |