JAJSF74A August 2009 – April 2018 TXB0106-Q1
PRODUCTION DATA.
VCCA | VCCB | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.2 | 3.6 | V | |||
VCCB | 1.65 | 5.5 | |||||
VIH | High-level input voltage | Data inputs | 1.2 V to 3.6 V | 1.65 V to 5.5 V | VCCI× 0.65(3) | VCCI | V |
OE | VCCA× 0.65 | 5.5 | |||||
VIL | Low-level input voltage | Data inputs | 1.2 V to 5.5 V | 1.65 V to 5.5 V | 0 | VCCI× 0.35(3) | V |
OE | 1.2 V to 3.6 V | 0 | VCCA× 0.35 | ||||
Δt/Δv | Input transition rise or fall rate | A-port inputs | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 40 | ns/V | |
B-port inputs | 1.2 V to 3.6 V | 1.65 V to 3.6 V | 40 | ||||
4.5 V to 5.5 V | 30 | ||||||
TA | Operating ambient temperature | –40 | 85 | °C |