JAJSF74A August 2009 – April 2018 TXB0106-Q1
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCCB = 1.8 V
± 0.15 V |
VCCB = 2.5 V
± 0.2 V |
VCCB = 3.3 V
± 0.3 V |
VCCB = 5 V
± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | B | 1.6 | 12 | 1.4 | 7.7 | 1.3 | 6.8 | 1.2 | 6.5 | ns |
B | A | 1.5 | 13.5 | 1.2 | 10 | 0.8 | 8.2 | 0.5 | 8 | ||
ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
B | 1 | 1 | 1 | 1 | |||||||
tdis(1) | OE | A | 5.9 | 26.7 | 5.6 | 21.6 | 5.4 | 18.9 | 4.8 | 18.7 | ns |
B | 6.1 | 33.9 | 5.2 | 23.7 | 5 | 19.9 | 5 | 17.6 | |||
trA, tfA | A-port rise and fall times | 0.7 | 5.1 | 0.7 | 5 | 1 | 5 | 0.7 | 5 | ns | |
trB, tfB | B-port rise and fall times | 1 | 7.3 | 0.7 | 5 | 0.7 | 3.9 | 0.6 | 3.8 | ns | |
tSK(O) | Channel-to-channel skew | 0.8 | 0.7 | 0.6 | 0.6 | ns | |||||
Max data rate | 52 | 60 | 60 | 60 | Mbps |