JAJSF74A August 2009 – April 2018 TXB0106-Q1
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCCB = 2.5 V
± 0.2 V |
VCCB = 3.3 V
± 0.3 V |
VCCB = 5 V
± 0.5 V |
UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | B | 1.1 | 6.7 | 1 | 5.7 | 0.9 | 5 | ns |
B | A | 1 | 8.5 | 0.6 | 7 | 0.3 | 7 | ||
ten | OE | A | 1 | 1 | 1 | μs | |||
B | 1 | 1 | 1 | ||||||
tdis(1) | OE | A | 5 | 16.9 | 4.9 | 15 | 4.5 | 13.8 | ns |
B | 4.8 | 21.8 | 4.5 | 17.9 | 4.4 | 15.2 | |||
trA, tfA | A-port rise and fall times | 0.8 | 3.6 | 0.6 | 3.6 | 0.5 | 3.5 | ns | |
trB, tfB | B-port rise and fall times | 0.6 | 4.9 | 0.7 | 3.9 | 0.6 | 3.2 | ns | |
tSK(O) | Channel-to-channel skew | 0.4 | 0.3 | 0.3 | ns | ||||
Max data rate | 70 | 100 | 100 | Mbps |