JAJSF74A August 2009 – April 2018 TXB0106-Q1
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCCB = 3.3 V
± 0.3 V |
VCCB = 5 V
± 0.5 V |
UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A | B | 0.9 | 5.5 | 0.8 | 4.5 | ns |
B | A | 0.5 | 6.5 | 0.2 | 6 | ||
ten | OE | A | 1 | 1 | μs | ||
B | 1 | 1 | |||||
tdis(1) | OE | A | 4.5 | 13.9 | 4.1 | 12.4 | ns |
B | 4.1 | 17.3 | 4 | 14.4 | |||
trA, tfA | A-port rise and fall times | 0.5 | 3 | 0.5 | 3 | ns | |
trB, tfB | B-port rise and fall times | 0.7 | 3.9 | 0.6 | 3.2 | ns | |
tSK(O) | Channel-to-channel skew | 0.4 | 0.3 | ns | |||
Max data rate | 100 | 100 | Mbps |