JAJSUS4 June 2024 TXS0101-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 3 | I/O | Input/output A. Referenced to VCCA |
B | 4 | I/O | Input/output B. Referenced to VCCB |
GND | 2 | G | Ground |
OE | 5 | I | Output enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
VCCA | 1 | I | A-port supply voltage. 1.2V ≤ VCCA ≤ 3.6V and VCCA ≤ VCCB |
VCCB | 6 | I | B-port supply voltage. 1.65V ≤ VCCB ≤ 5.5V |