The outputs are measured one at a time, with one transition per measurement. All input pulses are supplied by generators that have the following characteristics:
PRR ≤ 10 MHz
ZO = 50 Ω
dv/dt ≥ 1 V/ns
Figure 7-4 Pulse Duration
Figure 7-5 Propagation Delay Times
A. Waveform 1 is for an output with internal such that the output is high, except when OE is high (see Figure 7-3).
B. Waveform 2 is for an output with conditions such that the output is low, except when OE is high.