JAJSFE8K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
VCCA | VCCB | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage(3) | 1.65 | 3.6 | V | |||
VCCB | Supply voltage(3) | 2.3 | 5.5 | V | |||
VIH | High-level input voltage | A-port I/Os | 1.65 V to 1.95 V | 2.3 V to 5.5 V | VCCI – 0.2 | VCCI | V |
2.3 V to 3.6 V | 2.3 V to 5.5 V | VCCI – 0.4 | VCCI | ||||
B-port I/Os | 1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCI – 0.4 | VCCI | |||
OE input | 1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCA × 0.65 | 5.5 | |||
VIL | Low-level input voltage | A-port I/Os | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0 | 0.15 | V |
B-port I/Os | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0 | 0.15 | |||
OE input | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0 | VCCA × 0.35 | |||
Δt/Δv | Input transition rise or fall rate | A-port I/Os push-pull driving | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 10 | ns/V | |
B-port I/Os push-pull driving | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 10 | ||||
Control input | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 10 | ||||
TA | Operating free-air temperature | –40 | 85 | °C |