JAJSUT8 June 2024 TXS0104V-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TXS0104V-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The TXS0104V-Q1 device is an excellent choice for applications where an open-drain driver is connected to the data I/Os. The TXS0104V-Q1 device can also be used in applications where a push-pull driver is connected to the data I/Os, but the TXB0104 device might be a better option for such push-pull applications.