For device reliability, it is recommended to
follow common printed-circuit board layout guidelines such as follows:
- Use bypass capacitors on the
power supply pins and place them as close to the device as possible. A 0.1µF
capacitor is recommended, but transient performance can be improved by
having 1µF and 0.1µF capacitors in parallel as bypass capacitors.
- The high drive capability of
this device creates fast edges into light loads so routing and load
conditions should be considered to prevent ringing.