JAJSEH2G November 1970 – January 2018
PRODUCTION DATA.
The slew rate is the rate at which an operational amplifier can change an output when there is a change on the input. The µA741 device has a 0.5-V/μs slew rate. Parameters that vary significantly with operating voltages or temperature are shown in Typical Characteristics.