JAJSNI2A May 2008 – July 2022 UC2843A-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VCC voltage (low impedance source) | VCC pin | 30 | V | |
VCC voltage (ICC mA) | Self limiting | |||
Output current, IOUT | ±1 | A | ||
Output energy (capacitive load) | 5 | µJ | ||
Analog inputs (pins 2, 3, and 4) | –0.3 | 6.3 | V | |
Maximum negative voltage | All pins | –0.3 | V | |
Error amplifier output sink current, ICOMP | 10 | mA | ||
Power dissipation at TA ≤ 25°C | 1 | W | ||
Lead temperature (soldering, 10 s) | 260 | °C | ||
Junction temperature, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |