JAJSNI2A May 2008 – July 2022 UC2843A-Q1
PRODUCTION DATA
Precision operation at high frequencies with an accurate maximum duty cycle, see Figure 7-5, can now be obtained with the UC2843A-Q1 device due to its trimmed oscillator discharge current. This nullifies the effects of production variations in the initial discharge current or dead time.
A fraction of the oscillator ramp can be resistively summed with the current sense signal, to provide slope compensation for converters requiring duty cycles over 50%. Capacitor C forms a filter with R2 to suppress the leading-edge switch spikes.