JAJSNI2B May 2008 – October 2024 UC2843A-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Bias supply voltage | VCC pin | 11 | V | ||
VFB, VRC, VVFB | Voltage on analog pins | FB, ISENSE, and RT/CT pins | –0.1 | 5 | V | |
VOUT | Gate driver output voltage | –0.1 | VCC | V | ||
IVCC | Supply bias current | 25 | mA | |||
IVREF | Output current | VREF pin | 10 | mA | ||
fOSC | Oscillator frequency | 500 | kHz | |||
TA | Operating free-air temperature | –40 | 125 | °C |