SNVSBO5B December 2019 – May 2021 UCC12040
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VINP | Primary side supply voltage | 4.5 | 5.0 | 5.5 | V |
VEN | EN pin input voltage | 0 | 5.5 | V | |
VSYNC | SYNC pin input voltage | 0 | 5.5 | V | |
VSYNC-OK | SYNC_OK pen drain pin voltage | 0 | 5.5 | V | |
VISO | Isolated power supply voltage | 0 | 5.7 | V | |
VSEL | Input voltage | 0 | 5.7 | V | |
fSYNC | External DC/DC converter synchronization signal frequency | 14.4 | 16.0 | 17.6 | MHz |
PVISO | VISO output power at Ta = 25°C (1) | 500 | mW | ||
Ta | Ambient temperature | –40 | 125 | °C | |
TJ | Junction temperature | –40 | 150 | °C |