JAJSM85 June 2021 UCC12041-Q1
PRODUCTION DATA
VDE | UL | UL | CQC |
---|---|---|---|
Plan to certify according to DIN V VDE V 0884-11:2017- 01 | Plan to certify according to IEC 60950-1 and IEC 62368-1 | Plan to certify under UL 1577 Component Recognition Program | Plan to certify according to GB4943.1-2011 |
Basic insulation Maximum transient isolation voltage, 4243 VPK; Maximum repetitive peak isolation voltage, 1202 VPK; Maximum surge isolation voltage, 5000 VPK | Basic insulation per UL 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, UL 62368-1- 14 and IEC 62368-1 2nd Ed., 850 VRMS maximum working voltage (pollution degree 1, material group I) | Single protection, 3000 VRMS | Basic insulation, Altitude ≤ 5000 m, Tropical Climate, 595 VRMS maximum working voltage |
Certificate number: (planned) | Master contract number: (planned) | File number: (planned) | Certificate number: (planned) |