JAJS124Q December 1999 – October 2019 UCC1895 , UCC2895 , UCC3895
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADS | 11 | I | The adaptive-delay-set pin sets the ratio between the maximum and minimum programmed output delay dead time. |
CS | 12 | I | Current sense input for cycle-by-cycle current limiting and for over-current comparator. |
CT | 7 | I | Oscillator timing capacitor for programming the switching frequency. The UCC3895 oscillator charges CT via a programmed current. |
DELAB | 9 | I | The delay-programming between complementary-outputs pin, DELAB, programs the dead time between switching of output A and output B. |
DELCD | 10 | I | The delay-programming between complementary-outputs pin, DELCD, programs the dead time between switching of output C and output D. |
EAOUT | 2 | I/O | Error amplifier output. |
EAP | 20 | I | Non-inverting input to the error amplifier. Keep below 3.6 V for proper operation. |
EAN | 1 | I | Inverting input to the error amplifier. Keep below 3.6 V for proper operation. |
GND | 5 | — | Chip ground for all circuits except the output stages. |
OUTA | 18 | O | The four outputs are 100-mA complementary MOS drivers, and are optimized to drive FET driver circuits such as UCC27714 or gate drive transformers. |
OUTB | 17 | O | |
OUTC | 14 | O | |
OUTD | 13 | O | |
PGND | 16 | — | Output stage ground. |
RAMP | 3 | I | Inverting input of the PWM comparator. |
REF | 4 | O | 5-V, ±1.2%, 5-mA voltage reference. For best performance, bypass with a 0.1-μF low ESR, low ESL capacitor to ground. Do not use more than 4.7 μF of total capacitance on this pin. |
RT | 8 | I | Oscillator timing resistor for programming the switching frequency. |
SS/DISB | 19 | I | Soft-start and disable pin which combines the two independent functions. |
SYNC | 6 | I/O | The oscillator synchronization pin is bidirectional. |
VDD | 15 | I | The power supply input pin, VDD, must be bypassed with a minimum of a 1-μF low ESR, low ESL capacitor to ground. The addition of a 10-μF low ESR, low ESL between VDD and PGND is recommended. |