JAJSGJ8C November 2018 – September 2019 UCC20225-Q1 , UCC20225A-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current(1) | RθJA = 98.0ºC/W, VDDA/B = 12 V, TA = 25°C, TJ = 150°C
See Figure 2 |
DRIVER A, DRIVER B | 50 | mA | ||
RθJA = 98.0ºC/W, VDDA/B = 25 V, TA = 25°C, TJ = 150°C | DRIVER A, DRIVER B | 24 | mA | ||||
PS | Safety supply power(1) | RθJA = 98.0ºC/W, TA = 25°C, TJ = 150°C
See Figure 3 |
INPUT | 0.05 | W | ||
DRIVER A | 0.60 | ||||||
DRIVER B | 0.60 | ||||||
TOTAL | 1.25 | ||||||
TS | Safety temperature(1) | 150 | °C |