JAJSE88F November 2017 – February 2024 UCC21220 , UCC21220A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCI | VCCI Input supply voltage | 3 | 5.5 | V | |
VDDA, VDDB | Driver output bias supply | UCC21220 – 8V UVLO Version | 9.2 | 18 | V |
UCC21220A – 5V UVLO Version | 6.0 | 18 | V | ||
TJ | Junction Temperature | –40 | 130 | °C | |
TA | Ambient Temperature | –40 | 125 | °C |