JAJSEU7B February 2018 – April 2024 UCC21222-Q1
PRODUCTION DATA
The input pins (INA, INB, and DIS) of the UCC21222-Q1 are based on a TTL and CMOS compatible input-threshold logic that is totally isolated from the VDD supply voltage of the output channels. The input pins are easy to drive with logic-level control signals (such as those from 3.3-V microcontrollers), since the UCC21222-Q1 has a typical high threshold (VINAH) of 2 V and a typical low threshold of 1 V. A wide hysterisis (VINA_HYS) of 1 V makes for good noise immunity and stable operation. If any of the inputs are ever left open, internal pull-down resistors force the pin low. These resistors are typically 90 kΩ (see Section 7.2). TI recommends grounding any unused inputs.
The amplitude of any signal applied to the inputs must never be at a voltage higher than VCCI.