JAJSDF3A April 2017 – February 2018 UCC21225A
PRODUCTION DATA.
Table 4 lists reference design parameters for the example application: UCC21225A driving 700-V MOSFETs in a high side-low side configuration.
PARAMETER | VALUE | UNITS | ||
Power transistor | IPB65R150CFD | - | ||
VCC | 5.0 | V | ||
VDD | 12 | V | ||
Input signal amplitude | 3.3 | V | ||
Switching frequency (fsw) | 100 | kHz | ||
DC link voltage | 400 | V |