JAJSU92A April 2024 – June 2024 UCC21231
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Setting the EN pin low (or left open) shuts down both outputs simultaneously. Pull the EN pin high allows the UCC21231 to operate normally. The EN response time is in the range of 48 ns and quite responsive, which is as fast as propagation delay. The EN pin is only functional (and necessary) when VCCI stays above the UVLO threshold. It is recommended to tie this pin to VCCI if the EN pin is not used to achieve better noise immunity, and it is recommended to bypass using a ≈1-nF low ESR/ESL capacitor close to EN pin when connecting EN pin to a micro controller with distance.