VDDA = VDDB= 15 V, VCCI = 3.3 V, TA =
25°C, No load unless otherwise noted.
Figure 6-4 Per
Channel Current Consumption vs Frequency (No Load, VDD = 15 V or 25
V) Figure 6-6 Per
Channel Current Consumption (IVDDA/B) vs Frequency (10-nF Load,
VDD = 15 V or 25 V) Figure 6-8 Per
Channel (IVDDA/B) Quiescent Supply Current vs Temperature (No
Load, Input Low, No Switching) Figure 6-10 Rising and Falling Times vs Load (VDD = 15 V) Figure 6-12 Propagation Delay vs Temperature Figure 6-14 Pulse
Width Distortion vs Temperature Figure 6-16 Propagation Delay Matching (tDM) vs Temperature Figure 6-18 VDD
5-V UVLO Threshold vs Temperature Figure 6-20 VDD
8-V UVLO Threshold vs Temperature Figure 6-22 IN/DIS Low Threshold Figure 6-24 Dead Time vs Temperature (with RDT = 20 kΩ and 100 kΩ) Figure 6-26 Typical Output Waveforms Figure 6-5 Per
Channel Current Consumption (IVDDA/B) vs Frequency (1-nF Load,
VDD = 15 V or 25 V) Figure 6-7 Per
Channel (IVDDA/B) Supply Current vs Temperature (No Load,
Different Switching Frequencies) Figure 6-9 IVCCI Quiescent Supply Current vs Temperature (No Load,
Input Low, No Switching) Figure 6-11 Output Resistance vs Temperature Figure 6-13 Propagation Delay vs VCCI Figure 6-15 Propagation Delay Matching (tDM) vs VDD Figure 6-17 VDD
5-V UVLO Hysteresis vs Temperature Figure 6-19 VDD
8-V UVLO Hysteresis vs Temperature Figure 6-21 IN/DIS Hysteresis vs Temperature Figure 6-23 IN/DIS High Threshold Figure 6-25 Dead Time Matching vs Temperature (with RDT = 20 kΩ and 100 kΩ)