SLUSDE1D November 2018 – February 2021 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
INPUTS | DIS | OUTPUTS | NOTE | ||
---|---|---|---|---|---|
INA | INB | OUTA | OUTB | ||
L | L | L | L | L | UCC21540/A, UCC21541: If the dead time function is used, output transitions occur after the dead time expires. See Section 9.4.2. |
L | H | L | L | H | |
H | L | L | H | L | |
H | H | L | L | L | UCC21540/A, UCC21541: DT is programmed with RDT. |
H | H | L | H | H | UCC21540/A, UCC21541: DT pin pulled high to VCCIUCC21542: Default operation |
Left Open | Left Open | L | L | L | |
X | X | H | L | L | Bypass using a ≥1-nF low ESR/ESL capacitor close to DIS pin when connecting to a micro-controller with distance. |