JAJSI12 October 2019 UCC21736-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC UVLO THRESHOLD AND DELAY | ||||||||||||||||||
VVCC_ON | VCC–GND | 2.55 | 2.7 | 2.85 | V | |||||||||||||
VVCC_OFF | 2.35 | 2.5 | 2.65 | |||||||||||||||
VVCC_HYS | 0.2 | |||||||||||||||||
tVCCFIL | VCC UVLO Deglitch time | 10 | µs | |||||||||||||||
tVCC+ to OUT | VCC UVLO on delay to output high | IN+ = VCC, IN– = GND | 37.8 | |||||||||||||||
tVCC– to OUT | VCC UVLO off delay to output low | 10 | ||||||||||||||||
tVCC+ to RDY | VCC UVLO on delay to RDY high | RST/EN = VCC | 37.8 | |||||||||||||||
tVCC– to RDY | VCC UVLO off delay to RDY low | 10 | ||||||||||||||||
VDD UVLO THRESHOLD AND DELAY | ||||||||||||||||||
VVDD_ON | VDD–COM | 11.2 | 12.0 | 12.8 | V | |||||||||||||
VVDD_OFF | 9.9 | 10.7 | 11.5 | |||||||||||||||
VVDD_HYS | 0.8 | |||||||||||||||||
tVDDFIL | VDD UVLO Deglitch time | 5 | µs | |||||||||||||||
tVDD+ to OUT | VDD UVLO on delay to output high | IN+ = VCC, IN– = GND | 5 | |||||||||||||||
tVDD– to OUT | VDD UVLO off delay to output low | 5 | ||||||||||||||||
tVDD+ to RDY | VDD UVLO on delay to RDY high | RST/EN = FLT=High | 10 | |||||||||||||||
tVDD– to RDY | VDD UVLO off delay to RDY low | 10 | ||||||||||||||||
VEE UVLO THRESHOLD AND DELAY | ||||||||||||||||||
VVEE_ON | VEE–COM | –3.3 | –3.0 | –2.7 | V | |||||||||||||
VVEE_OFF | –2.9 | –2.6 | –2.3 | |||||||||||||||
VVEE_HYS | 0.4 | |||||||||||||||||
tVEEFIL | VEE UVLO Deglitch time | 5 | µs | |||||||||||||||
tVEE+ to OUT | VEE UVLO on delay to output high | IN+ = VCC, IN– = GND | 5 | |||||||||||||||
tVEE– to OUT | VEE UVLO off delay to output low | 5 | ||||||||||||||||
tVEE+ to RDY | VEE UVLO on delay to RDY high | RST/EN = FLT=High | 10 | |||||||||||||||
tVEE– to RDY | VEE UVLO off delay to RDY low | 10 | ||||||||||||||||
VCC, VDD QUIESCENT CURRENT | ||||||||||||||||||
IVCCQ | VCC quiescent current | OUT(H) = High, fS = 0Hz, AIN=2V | 3 | mA | ||||||||||||||
OUT(L) = Low, fS = 0Hz, AIN=2V | 2 | |||||||||||||||||
IVDDQ | VDD quiescent current | OUT(H) = High, fS = 0Hz, AIN=2V | 4 | mA | ||||||||||||||
OUT(L) = Low, fS = 0Hz, AIN=2V | 3.7 | |||||||||||||||||
LOGIC INPUTS — IN+, IN–, and RST/EN | ||||||||||||||||||
VINH | Input high threshold | VCC=3.3V | 1.85 | 2.31 | V | |||||||||||||
VINL | Input low threshold | VCC=3.3V | 0.99 | 1.52 | V | |||||||||||||
VINHYS | Input threshold hysteresis | VCC=3.3V | 0.33 | V | ||||||||||||||
IIH | Input high level input leakage current | VIN = VCC | 90 | µA | ||||||||||||||
IIL | Input low level input leakage | VIN = GND | –90 | µA | ||||||||||||||
RIND | Input pins pull down resistance | see Detailed Description for more information | 55 | kΩ | ||||||||||||||
RINU | Input pins pull up resistance | see Detailed Description for more information | 55 | |||||||||||||||
TINFIL | IN+, IN– and RST/EN deglitch (ON and OFF) filter time | fS = 50kHz | 28 | 40 | ns | |||||||||||||
TRSTFIL | Deglitch filter time to reset /FLT | 500 | 650 | 800 | ns | |||||||||||||
GATE DRIVER STAGE | ||||||||||||||||||
IOUT, IOUTH | Peak source current | CL=0.18µF, fS=1kHz | –10 | A | ||||||||||||||
IOUT, IOUTL | Peak sink current | 10 | A | |||||||||||||||
ROUTH | Output pull-up resistance | IOUT = –0.1A | 2.5 | Ω | ||||||||||||||
ROUTL | Output pull-down resistance | IOUT = 0.1A | 0.3 | Ω | ||||||||||||||
VOUTH | High level output voltage | IOUT = –0.2A, VDD=15V | 14.5 | V | ||||||||||||||
VOUTL | Low level output voltage | IOUT = 0.2A | 60 | mV | ||||||||||||||
ACTIVE PULLDOWN | ||||||||||||||||||
VOUTPD | Output active pull down on OUT, OUTL | IOUTL or IOUT = 0.1×IOUT(L)(tpy), VDD=OPEN, VEE=COM | 2.5 | V | ||||||||||||||
EXTERNAL MILLER CLAMP | ||||||||||||||||||
VCLMPTH | Miller clamp threshold voltage | Reference to VEE | 1.5 | 2.0 | 2.5 | V | ||||||||||||
VCLMPE | Output high voltage | Reference to VEE | 4.4 | 4.8 | V | |||||||||||||
ICLMPEH | Peak source current | CCLMPE = 10nF | 0.12 | 0.25 | A | |||||||||||||
ICLMPEL | Peak sink current | 0.12 | 0.25 | A | ||||||||||||||
tCLMPER | Rising time | CCLMPE = 330pF | 20 | 40 | ns | |||||||||||||
tDCLMPE | Miller clamp ON delay time | 40 | ns | |||||||||||||||
SHORT CIRCUIT CLAMPING | ||||||||||||||||||
VCLP-OUT(H) | VOUT–VDD, VOUTH–VDD | OUT = Low, IOUT(H) = 500mA, tCLP=10us | 0.9 | V | ||||||||||||||
VCLP-OUT(L) | VOUT–VDD, VOUTL–VDD | OUT = High, IOUT(L) = 500mA, tCLP=10us | 1.8 | V | ||||||||||||||
VCLP-CLMPI | VCLMPI–VDD | OUT = High, ICLMPI = -20mA, tCLP=10us | 1.0 | V | ||||||||||||||
OC PROTECTION | ||||||||||||||||||
IDCHG | OC pull down current when | VOC = 1V | 40 | mA | ||||||||||||||
VOCTH | Detection Threshold | 0.63 | 0.7 | 0.77 | V | |||||||||||||
VOCL | Voltage when OUT(L) = LOW, Reference to COM | IOC = 5mA | 0.13 | V | ||||||||||||||
tOCFIL | OC fault deglitch filter | 150 | ns | |||||||||||||||
tOCOFF | OC propagation delay to OUT(L) 90% | 200 | ns | |||||||||||||||
tOCFLT | OC to FLT low delay | 600 | ns | |||||||||||||||
INTERNAL SOFT TURN-OFF | ||||||||||||||||||
ISTO | Soft turn-off current on fault conditions | 900 | mA | |||||||||||||||
ASC - Active Short Circuit | ||||||||||||||||||
VASCL | ASC Input low threshold | 1.7 | V | |||||||||||||||
VASCH | ASC Input high threshold | 3.2 | V | |||||||||||||||
tASC_r | ASC to output rising edge delay | 660 | ns | |||||||||||||||
tASC_f | ASC to output falling edge delay | 227 | ns | |||||||||||||||
ISOLATED ASC MONITOR (APWM) | ||||||||||||||||||
fAPWM | APWM output frequency | 360 | 400 | 440 | kHz | |||||||||||||
DAPWM | APWM Dutycycle — | VASC = 0.5V | 7 | 10 | 13 | % | ||||||||||||
VASC = 2.5V | 47 | 50 | 53 | |||||||||||||||
VASC = 4.5V | 87 | 90 | 93 | |||||||||||||||
FLT AND RDY REPORTING | ||||||||||||||||||
tRDYHLD | VDD UVLO RDY low minimum holding time | 0.55 | 1 | ms | ||||||||||||||
tFLTMUTE | Output mute time on fault | Reset fault through RST/EN | 0.55 | 1 | ms | |||||||||||||
RODON | Open drain output on resistance | IODON = 5mA | 30 | Ω | ||||||||||||||
VODL | Open drain low output voltage | IODON = 5mA | 0.3 | V | ||||||||||||||
COMMON MODE TRANSIENT IMMUNITY | ||||||||||||||||||
CMTI | Common-mode transient immunity | 150 | V/ns |