JAJSR77 September 2023 UCC21738-Q1
PRODUCTION DATA
The table below lists the device function.
INPUT | OUTPUT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
VCC | VDD | IN+ | IN- | RST/EN | ASC | RDY | FLT | OUTH/OUTL | CLMPE | |
PD | PU | X | X | X | High | Low | HiZ | High | Low | |
PU | PU | X | X | X | High | HiZ | HiZ | High | Low | |
PD | PU | X | X | X | Low | Low | HiZ | Low | High | |
PU | PU | X | X | Low | Low | HiZ | HiZ | Low | High | |
PU | PD | X | X | X | X | Low | HiZ | Low | Unknown* | |
PU | Open | X | X | X | X | Low | HiZ | HiZ | HiZ | |
PU | PU | Low | X | High | Low | HiZ | HiZ | Low | High | |
PU | PU | X | High | High | Low | HiZ | HiZ | Low | High | |
PU | PU | High | Low | High | Low | HiZ | HiZ | High | Low |
PU: Power Up (VCC ≥ 3 V, VDD ≥ 12.8 V); PD: Power Down (VCC ≤ 2.2 V, VDD ≤ 10.4 V); X: Irrelevant; HiZ: High Impedance
Unknown*: CLMPE state depends on the powered-down VDD voltage