JAJSJG8B August 2020 – February 2024 UCC21759-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | VCC–GND | 3.0 | 5.5 | V | |
| VDD | VDD–COM | 13 | 33 | V | |
| VMAX | VDD–VEE | – | 33 | V | |
| IN+, IN–, RST/EN | Reference to GND | High level input voltage | 0.7×VCC | VCC | V |
| Low level input voltage | 0 | 0.3×VCC | |||
| AIN | Reference to COM | 0.6 | 4.5 | V | |
| tRST/EN | Minimum pulse width that reset the fault | 800 | ns | ||
| TA | Ambient Temperature | –40 | 125 | °C | |
| TJ | Junction temperature | –40 | 150 | °C | |