JAJSU20A December 2023 – April 2024 UCC23525
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
UCC23525 is a single channel isolated gate driver, with an opto-compatible input stage, that can drive IGBTs, MOSFETs and SiC FETs. It has 5A peak output current capability with max output driver supply voltage of 30V. The inputs and the outputs are galvanically isolated. UCC23525 is offered in an industry standard 6 pin (SO6) package with >8.5mm creepage and clearance. It has a working voltage of 1063-VRMS, reinforced isolation rating of 5-kVRMS for 60s and a surge rating of 10-kVPK. It is pin-to-pin compatible with standard opto isolated gate drivers. While standard opto isolated gate drivers use an LED as the input stage, UCC23525 uses an emulated diode (or "e-diode") as the input stage which does not use light emission to transmit signals across the isolation barrier. The input stage is isolated from the driver stage by TI's proprietary silicon dioxide-based (SiO2) isolation barrier, that not only provides reinforced isolation but also offers superior common mode transient immunity of > 100 kV/us. The e-diode input stage along with silicon dioxide isolation barrier technology gives UCC23525 several performance advantages over standard opto isolated gate drivers. They are as follows:
The signal across the isolation has an on-off keying (OOK) modulation scheme to transmit the digital data across a silicon dioxide based isolation barrier (see Figure 7-1). The transmitter sends a high-frequency carrier across the barrier to represent one digital state and sends no signal to represent the other digital state. The receiver demodulates the signal after advanced signal conditioning and produces the output through a buffer stage. The UCC23525 also incorporates advanced circuit techniques to maximize the CMTI performance and minimize the radiated emissions from the high frequency carrier and IO buffer switching. Figure 7-2 shows conceptual detail of how the OOK scheme works.