JAJSFV5C July 2018 – March 2022 UCC24624
PRODUCTION DATA
The overall system requirements are summarized in Table 9-1.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
DC voltage range | 340 | 390 | 410 | VDC | |
OUTPUT CHARACTERISTICS | |||||
Output Voltage | No load to full load = 10 A | 12 | VDC | ||
Output Current | 340-V to 41-V VDC | 10 | A | ||
SYSTEM CHARACTERISTICS | |||||
Switching frequency | 53 | 160 | kHz | ||
Peak efficiency | 390 VDC, load = 10 A | 96.5% |