JAJSDT7B August 2017 – August 2017 UCC256301
PRODUCTION DATA.
RVCCピンは電圧が制御された12V電源であり、最大100mAの電流を供給できます。この電源で、PFCおよびLLCゲート・ドライバに給電します。RVCCは低電圧誤動作防止(UVLO)機能を備えています。通常動作中にRVCCの電圧がRVCCUVLOの閾値を下回ると、異常デバイスの機能モードとみなされ、システムはFAULT状態に入ります。FAULT処理については、「」節に詳述します。