JAJSDT7B August 2017 – August 2017 UCC256301
PRODUCTION DATA.
これは、外部信号によってシステムを停止できる機能です。FBreplicaがバースト・モード閾値を下回ると、LLCスイッチングを停止します。FBLessThanBMTが200msを超えて真であれば、1秒間一時停止状態に移行し、リスタートを試みます。LLCがスイッチングを開始する前に、システムはFBLessThanBMTが真ではないことを確認する必要があります。FBreplicaが外部信号により絶えず低く保たれていれば、システムがリスタートすることはありません。
この機能は、システム・オン/オフ制御など、UCC25630には内蔵されていない異常検出時の停止機能に使用できます。この機能を実装するには、外部バイアス・オプトカプラが必要です。以下の回路図はその実装の一例です。