4 改訂履歴
Changes from A Revision (August 2017) to B Revision
- Changed 箇条書き「CoC Tier II標準に合致」を「CoC Tier II標準への準拠を支援」にGo
- Deleted 内蔵X-Capacitor放電の箇条書きGo
- Deleted IEC60950およびIEC60065標準に合致の箇条書きGo
- Deleted UL60950-1に合致の箇条書きGo
- Changed 接合部温度範囲の最大値を150℃から125℃に。Go
- Changed 高電圧起動、最終テスト電流段のACゼロクロス検出期間の長さの値を最小46.704、標準48.313、最大50.096から最小43ms、標準46ms、最大52msに。Go
- Changed バルク電圧検知、LLCがスイッチングを開始できる入力電圧の最小値を2.99msから2.969msに。Go
Changes from * Revision (August 2017) to A Revision
- Deleted 「安全な」および「安全(性)」という文言を3カ所で。Go