JAJSDT7B August 2017 – August 2017 UCC256301
PRODUCTION DATA.
BWピンはバイアス巻線により出力を検知し、電力段を過電圧から保護します。通常の出力電圧は12Vです。バイアス巻線のターン数は3で、2次側巻線のターン数は2です。したがって、バイアス巻線の公称電圧は次の式で求められます。
この設計に望ましいOVPの閾値は、公称値の115%です。UCC256301のOVP閾値レベルは4Vであるため、公称BWピン電圧は次の式で求められます。
BW分圧抵抗の2次抵抗を10kΩとします。
1次抵抗は次の式で計算できます。