JAJSNN2A October 2023 – December 2023 UCC25660
PRODUCTION DATA
The design specifications are summarized in Table 8-1.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
DC Voltage range | 365 | 390 | 410 | VDC | ||
AC Voltage range | 85 | 264 | VAC | |||
AC Voltage frequency | 47 | 63 | Hz | |||
Input DC UVLO On | 365 | VDC | ||||
Input DC UVLO Off | 315 | VDC | ||||
OUTPUT CHARACTERISTICS | ||||||
Output voltage, VOUT | No load to full load | 12 | VDC | |||
Output load current, IOUT | 360 VDC to 410 VDC | 15 | A | |||
Output voltage ripple | 390 VDC and full load = 10 A | 120 | mVpp | |||
SYSTEMS CHARACTERISTICS | ||||||
Resonant Frequency | 100 | kHz | ||||
Peak efficiency | 390 VDC | 92 | ||||
Operating temperature | Natural convection | 25 | °C |