JAJSNN2B October 2023 – July 2024 UCC25660
PRODUCTION DATA
Burst mode programming is set by external resistor divider connected to V5P. During the programming phase, a constant current ILLPrgm is fed to the pin and the resulting voltage is measured via ADC (VLLA) at time TLLPrgm. After TPrgm, ILLPrgm is turned off and the voltage of the LL resistor divider is measured (VLLB).
The voltage on the LL pin after switch S1 is off (VLLB) is directly used to set the input power at which the system stops the LF Burst segment(PacketStop).
Based on the measured VLLB voltage and the difference in voltage between VLLA and VLLB, theFBReplica voltage at which the controller enters HF Burst cant be determined. This can be calculated from the PacketStop/HFBurstEntry ratio given in TABLE below. Apart from this, option to disable burst mode features itself is also provided.
The equation to claculate VLLA - VLLB is given below. where
The FBReplica at which the controllers starts the LF Burst segment is given below.
VLLA- VLLB (V) | PacketStop/HFBurstEntry ratio | Comment |
---|---|---|
>2.41 | 0.45 | |
2.185 | NA | Burst disable |
1.754 | 0.50 | LF frequency range 200Hz to 400Hz |
1.391 | 0.55 | LF frequency range 200Hz to 400Hz |
1.087 | 0.60 | LF frequency range 200Hz to 400Hz |
0.833 | 0.65 | LF frequency range 200Hz to 400Hz |
0.617 | 0.70 | LF frequency range 200Hz to 400Hz |
0.441 | 0.75 | LF frequency range 200Hz to 400Hz |
0.176 | 0.80 | LF frequency range 200Hz to 400Hz |
The ability to directly set the input power at which the system goes into various low power modes, dynamically disabling the burst mode enables an extra degree of freedom in the system design.