JAJSNN2B October 2023 – July 2024 UCC25660
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
HV, HS | Input voltage | 640 | V | ||
VVCCP | Supply voltage | 15 | 18.5 | V | |
HB - HS | Driver bootstrap voltage | 10 | 14 | 17.5 | V |
CB | Ceramic bypass capacitor from HB to HS | 0.1 | 5 | µF | |
CVCCP | VCCP pin decoupling capacitor | 33 | 470 | µF | |
IVCCPMAX | Maximum input current of VCCP | 100 | mA | ||
TA | Operating ambient temperature | -40 | 125 | °C |