JAJSNN2B October 2023 – July 2024 UCC25660
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr(LO) | Rise time | 10% to 90%, 1nF load | 30 | 50 | ns | |
tf(LO) | Fall time | 10% to 90%, 1nF load | 20 | 30 | ns | |
tr(HO) | Rise time | 10% to 90%, 1nF load | 30 | 55 | ns | |
tf(HO) | Fall time | 10% to 90%, 1nF load | 15 | 50 | ns | |
tDT(min) | Minimum dead time (1) | 50 | ns | |||
tDT(max) | Maximum dead time (dead time fault) (1) | ZCS event is not detected | 1 | µs | ||
tDT(max_ZCS) | Maximum dead time (dead time fault) (1) | ZCS event is detected | 1.1 | µs | ||
tON(min) | Minimum gate on time | 250 | ns | |||
tON(max) | Maximum gate on time | 10 | µs | |||
tIpol(ZCS) | Blanking time after which the IPOL signal can be used to terminate DT | ZCS event is detected | 500 | nS |