JAJSTZ9D June 2008 – July 2024 UCC27200-Q1
PRODUCTION DATA
The input stages provide the interface to the PWM output signals. The input impedance of the UCC27200-Q1 is 200kΩ nominal and input capacitance is approximately 4pF. The 200kΩ is a pulldown resistance to VSS (ground). The CMOS-compatible input of the UCC27200-Q1 provides a rising threshold of 6V and a falling threshold of 5.6V. The inputs of the UCC27200-Q1 are intended to be driven from 0 to VDD levels.