JAJSC46C February 2011 – July 2024 UCC27200A , UCC27201A
PRODUCTION DATA
The output stages are the interface to the power MOSFETs in the power train. High slew rate, low resistance, and high peak current capability of both output drivers allow for efficient switching of the power MOSFETs. The low-side output stage is referenced from VDD to VSS and the high-side is referenced from VHB to VHS.