JAJSC46C February 2011 – July 2024 UCC27200A , UCC27201A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | –0.3 | 20 | V | |
VHI, VLI | Input voltages on HI and LI | –0.3 | 20 | V | |
VLO | Output voltage on LO | DC | –0.3 | VDD + 0.3 | V |
Repetitive pulse < 100 ns(2) | –2 | VDD + 0.3 | |||
VHO | Output voltage on HO | DC | VHS – 0.3 | VHB + 0.3 | V |
Repetitive pulse < 100 ns(2) | VHS – 2 | VHB + 0.3, (VHB - VHS <20) | |||
VHS | Voltage on HS | DC | –1 | 120 | V |
Repetitive pulse < 100 ns(2) | –18 | 120 | |||
VHB | Voltage on HB | –0.3 | 120 | V | |
Voltage on HB-HS | –0.3 | 20 | V | ||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |