SLUSAT7G November 2011 – July 2024 UCC27211
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 8 | 12 | 17 | V |
VHS | Voltage on HS | –1 | 105 | V | |
Voltage on HS (repetitive pulse < 100 ns)(1) | –(24V – VDD) | 110 | |||
VHB | Voltage on HB | VHS + 8.0, VDD – 1 |
VHS + 17, 115 |
||
SRHS | Voltage slew rate on HS | 50 | V/ns | ||
TJ | Operating junction temperature | –40 | 150 | °C |