JAJSOH3 October 2023 UCC27332-Q1
PRODUCTION DATA
The UCC27332-Q1 devices operate in normal mode and POR mode (see Section 7.3.1 for information on POR operation). In normal mode, the output state is dependent on the states of the device, and the input pins.
The UCC27332-Q1 features a single, non-inverting input, but also contains enable and disable functionality through the EN pin. Setting the EN pin to logic HIGH will enable the non-inverting input to output on the IN pin. The two OUT pins are internally shorted and shall be shorted on the application board as well.
IN |
EN |
OUT |
---|---|---|
H |
L |
L |
H |
H |
H |
L |
H |
L |
L |
L |
L |
Float |
L |
L |
Float |
H |
X |
Any |
Float |
IN |