JAJSOH3 October 2023 UCC27332-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS CURRENTS | ||||||
IVDD | VDD static supply current | VIN = 3.3V, EN = VDD | 150 | 380 | uA | |
IVDD | VDD static supply current | VIN = 0 V, EN = VDD |
107 |
180 |
uA | |
IVDDO | VDD dynamic operating current | CLOAD = 1.8 nF, fSW = 100 kHz, EN = VDD, VIN = 0 V to 3.3 V PWM | 3.9 | 4.5 | mA | |
IDIS | VDD disable current | VIN = 3.3 V, EN = 0 V | 280 | 380 | uA | |
POWER ON RESET (POR) | ||||||
VVDD_ON | VDD POR rising threshold | 2.1 | 3.0 | 4.0 | V | |
VVDD_OFF | VDD POR falling threshold | 1.8 | 2.7 | 3.5 | V | |
VVDD_HYS | VDD POR hysteresis | 0.3 | V | |||
INPUT (IN) | ||||||
VIN_H | Input signal high threshold, | Output High, EN=HIGH | 1.6 | 2.2 | 2.5 | V |
VIN_L | Input signal low threshold | Output Low, EN=HIGH | 0.8 | 1.2 | 1.5 | V |
VIN_HYS | Input signal hysteresis | 1.0 | V | |||
ENABLE (EN) | ||||||
VEN_H | Enable signal high threshold | Output high, IN=HIGH | 1.7 | 2.3 | 2.7 | V |
VEN_L | Enable signal low threshold | Output low, IN=HIGH | 1.1 | 1.8 | 2.0 | V |
VEN_HYS | Enable signal hysteresis | 0.7 | V | |||
REN | EN pin pullup resistance | EN = 0 V | 100 | kΩ | ||
OUTPUT (OUT) | ||||||
ISRC(1) | Peak output source current | VDD = 14V, CVDD = 10 µF, CL = 0.1 µF, f = 1 kHz | 9 | A | ||
ISNK(1) | Peak output sink current | VDD = 14V, CVDD = 10 µF, CL = 0.1 µF, f = 1 kHz | –9 | A | ||
ROH(2) | OUTH, pullup resistance | IOUT
= –10 mA See: Section 7.3.4 |
0.6 | 1.5 | Ω | |
ROL | OUTL, pulldown resistance | IOUT = 10 mA | 0.4 | 1 | Ω |