JAJSNS2A may 2022 – july 2023 UCC27444-Q1
PRODUCTION DATA
The figures below show the typical
switching characteristics of the UCC27444-Q1 device
used in high-voltage boost converter application. In this application, the UCC27444-Q1 is driving the IGBT switch that has a gate
charge of
110nC.
Vin = 210 V, Vout= 235 V, Iout=1.1 A, Fsw=125 kHz, driver supply voltage=12 V, gate resistor= 0 Ω |
Vin = 210 V, Vout= 235 V, Iout=1.1A, Fsw=125 kHz, driver supply voltage=12 V, gate resistor= 0 Ω |