JAJSEZ0B August 2014 – January 2024 UCC27511A-Q1
PRODUCTION DATA
The UCC27511A-Q1 driver device features best-in-class input-to-output propagation delay of 13 ns (typical) at VDD equal to 12 V, which promises the lowest level of pulse transmission distortion available from industry-standard gate-driver devices for high-frequency switching applications. As shown in Figure 5-14, very little variation in propagation delay occurs with temperature and supply voltage, offering typically less than 20-ns propagation delays across the entire range of application conditions.