JAJSEZ0B August 2014 – January 2024 UCC27511A-Q1
PRODUCTION DATA
VDD = 3.4 V | ||
VDD = 12 V | ||
VDD = 12 V | C(LOAD) = 1.8 nF | |
VDD = 12 V | IO = 10 mA | |
VDD = 12 V | C(LOAD) = 1.8 nF | |
C(LOAD) = 1.8 nF | ||
VDD = 12 V | C(LOAD) = 500 pF | ƒS = 500 kHz |
VDD = 12 V | IO = 10 mA | |
VDD = 12 V | C(LOAD) = 1.8 nF | |
VDD = 12 V | ||