JAJSEV8A March 2018 – January 2024 UCC27511A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Rise time(1) | VDD = 12 V C(LOAD) = 1.8 nF, connected to OUTH and OUTL pins tied together | 8 | 12 | ns | |
VDD = 4.5 V C(LOAD) = 1.8 nF | 16 | 22 | ||||
tf | Fall time(1) | VDD = 12 V C(LOAD) = 1.8 nF, connected to OUTH and OUTL pins tied together | 7 | 11 | ns | |
VDD = 4.5 V C(LOAD) = 1.8 nF | 7 | 11 | ||||
td(1) | IN+ to output propagation delay(1) | VDD = 12 V 5-V input pulse C(LOAD) = 1.8 nF, connected to OUTH and OUTL pins tied together | 4 | 13 | 23 | ns |
VDD = 4.5 V 5-V input pulse C(LOAD) = 1.8 nF, connected to OUTH and OUTL pins tied together | 4 | 15 | 26 | |||
td(2) | IN– to output propagation delay(1) | VDD = 12 V C(LOAD) = 1.8 nF, connected to OUTH and OUTL pins tied together | 4 | 13 | 23 | ns |
VDD = 4.5 V C(LOAD) = 1.8 nF, connected to OUTH and OUTL pins tied together | 4 | 19 | 30 |