JAJSD39 April 2017 UCC27524A1-Q1
PRODUCTION DATA.
UCC27524A1-Q1デバイスには、保護用に入力ピンの内部的なプルアップおよびプルダウン抵抗が装備されており、入力ピンがフローティング状態のときは出力がLOWに保持されます。UCC27524A1-Q1デバイスにはイネーブル・ピン(ENAおよびENB)があり、ドライバ・アプリケーションの動作をより的確に制御できます。これらのピンは、アクティブHIGHロジックでは内部でVDDにプルアップされ、標準動作時にはオープンになります。
UCC27524A1-Q1デバイスは、露出パッド(DGN)付きのMSOP-PowerPAD-8パッケージで供給されます。