JAJSVF6C December 2013 – September 2024 UCC27532-Q1
PRODUCTION DATA
The acceptable propagation delay from the gate driver is dependent on the switching frequency at which it is used and the acceptable level of pulse distortion to the system. See Section 6.6 for the propagation and switching characteristics of the UCC27532-Q1 devices.